STANDARD helical gearmotor

The proven classic

  • Performance: 0.16 HP - 10 HP
  • Torque Range: 443 lb-inch - 6,195 lb-in
Sizes: 6

The standard helical gear unit’s design meets the basic requirements for the performance of gear units and gearmotors and, among other areas, can be used in intralogistics.

  • Solid shaft gear units
  • Foot- or flange-mounted
  • Coaxial gear units

  • Robust gray cast iron housing
  • Application-specific versions

B1000 - Operation Manual for Gear Units


B1000 - Operation Manual for Gear Units
  • Download English
Documentation Details

B2000 - ATEX - Explosion Proof Gearmotors & Reducers


B2000 - ATEX - Explosion Proof Gearmotors & Reducers
  • Download English
Documentation Details

F1300 - Complete Drive Solutions From a Single Source


F1300 - Complete Drive Solutions From a Single Source
  • Download US-English
Documentation Details