Meat and Poultry

Reliable Drive Technology for Meat Production

In the meat and poultry industries, product reliability and wash-down design are essential for drive systems. Production, processing, and packaging must be faultless from farm-to-fork, keeping animal welfare as an absolute priority. These highly perishable goods also require strict hygiene guidelines to protect consumers, while also meeting the performance requirements of each specialized application.

NORD provides smooth body gear units constructed of a single-piece UNICASE aluminum housing, along with versatile electric motors and variable frequency drives. All of these components are wash-down ready.

DuoDrive

Integrated gear unit and motor

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact installation space for flexible use
  • Wash-down design with NXD tupH surface treatment for the highest hygiene standards
  • System solution for simple commissioning and plug-and-play

IE5+ synchronous motors (TENV)

Hygienic. Efficient. Compact

  • Efficiency class: IE5+
  • Optionally available with IP69K and NXD tupH surface treatment
  • Worldwide approvals and acceptance
  • Compact, hygienic design
  • Constant torque and efficiency over a wide speed range

NORDAC ON/ON+/ON PURE – SK 300P – Variable frequency drive

Strong focus, optimum function

  • Power range: 0.5 - 4 hp (0.37 - 3 kW)
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Multi-protocol Ethernet interface
  • Plug-and-play solution for fast commissioning

NORDBLOC.1® Helical Bevel Gear Motor

Performance and design

  • Power range: 0.16 HP – 12.3 HP
  • Torque: 443 lb-in – 5841 lb-in
  • Optional IP69K or NXD tupH surface treatment for maximum protection

NORDBLOC.1® Helical Inline Gear Motor

The innovative performer

  • Power range: 0.16 HP – 50 HP
  • Torque: 266 lb-in – 29,207 lb-in
  • Hygienic wash-down design, optionally with NXD tupH surface treatment

UNIVERSAL SMI Worm Gear unit

Quiet and smooth

  • Power range: 0.16 HP – 5.4 HP
  • Torque: 186 lb-in – 3780 lb-in
  • Hygienic wash-down design, optionally with NXD tupH surface treatment

UNICASE™ Parallel Shaft Gear Motor

Slim and powerful

  • Power range: 0.16 HP – 268 HP
  • Torque: 973 lb-in – 885,075 lb-in
  • Optional IP69K or NXD tupH surface treatment for maximum protection

Smooth Surface Motors

Asynchronous motors

  • Power range: 0.16 HP – 2.95 HP
  • Worldwide Approval and Acceptance
  • Thanks to the wash-down design and NXD tupH surface treatment fulfillment of highest hygiene standards

NORDAC PRO Variable Frequency Drive - SK 500P

Single Product Family with Basic to Advanced Functions

  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP20
  • Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
  • USB interface for voltage-free parameterization, even when the mains power is disconnected.
  • Multi-encoder interface for multiple axis operation

NORDAC BASE Variable Frequency Drive - SK 180E

Compact drive, most important drive functions

  • Power range: 0.33 – 3 HP (0.25 – 2.2 kW)
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount

Treif Food Processing

Intelligent Cutting

Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment and systems for slicing food. An SK 500E AC vector drive featuring a powerful microprocessor and integrated positioning functions allow for swift and precise slicing and dicing. No need for an extra controller!

More Information