Control Cabinet Variable Frequency Drives

Perfect for Every Application

With a wide range of functions and interfaces, NORD control cabinet Variable Frequency Drives (VFDs) can be easily adapted to any customer application.

NORD VFDs meet the requirements of energy efficiency classification IE2 of the new Ecodesign directive (EU) 2019/1781 (valid as of July 1st, 2021).

NORDAC PRO Variable Frequency Drive - SK 500P

Single Product Family with Basic to Advanced Functions

  • Power: 0.33 to 200.0 HP (0.25 to 160 kW)
  • Protection class: IP20
  • Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
  • USB interface for voltage-free parameterization, even when the mains power is disconnected.
  • Multi-encoder interface for multiple axis operation

NORDAC PRO Variable Frequency Drive - SK 500E

Wide range of functions for cabinet control

  • Power Range: 0.33 – 200 HP (0.25 – 160 kW)
  • Protection Class: IP20
  • Flexibly Adjustable with Scalable Ethernet Interfaces
  • Scalable Range of Functions With Optional Plug-In Modules
  • Multiple-Axis Operation Controllable via Multi-Encoder Interface

NORD Variable Frequency Drives: A Global Solution

NORD variable frequency drives (VFDs) are a trusted solution for diverse applications worldwide. Their integrated PLC offloads tasks from higher-level control systems, benefiting machine manufacturers and end-users across industries like distribution, material handling, packaging, and general engineering. NORD AC vector drives offer high performance and safety, supported by a global network of subsidiaries and distributors providing consistent quality and prompt service.

Inverters for Control Cabinet Installation

We have developed the NORDAC PRO family of frequency inverters specifically for installation in control cabinets. These inverters are equally suitable for operating synchronous and asynchronous motors and meet all customer requirements thanks to a wide range of custom options.

Our inverters for control cabinet installation have a power range from 0.33 to 215 HP and can be customized with optional plug-in modules. Variable cooling solutions ensure optimum heat dissipation.

Why Control Cabinet Inverters From NORD?

  • High Performance
    NORD inverters for control cabinet installation provide high precision speed control.
  • Modular
    The scope of functionality can be extended with a wide range of optional modules.
  • Safety NORDAC PRO
    Frequency inverters have a comprehensive safety concept for all drive components.
  • Precision Posicon
    positioning control not only provides high precision point-to-point positioning of the drive independent of the control unit, but also the possibility of relative positioning of endless loop axes.

High Performance with Safety: NORD Inverters with STO and SS1

We have equipped our NORDAC PRO inverters for control cabinet installation with extensive safety functions. The Safe Torque Off (STO) function switches off the motor torque, e.g. to prevent accidental starting or to initiate an emergency stop. On the other hand, the Safe Stop function (SS1) stops the motor via a secure ramp stop and then activates the STO function.

Download the current NORDAC PRO inverter product brochure.