Meat and Poultry

Reliable Drive Technology for Meat Production

In the meat and poultry industries, reliable operation and wash-down design are essential for drive systems. Production, processing, and packaging applications must operate consistently from farm to fork while supporting strict hygiene standards and meeting the performance requirements of specialized applications.

NORD provides smooth-body gear units with single-piece UNICASE aluminum housings, along with versatile electric motors and variable frequency drives. These components are designed for wash-down environments and dependable, long-term operation.

DuoDrive

Integrated IE5+ Drive Solution

  • Power: 0.5 - 4.0 hp (0.35–3.0 kW)
  • Highly Efficient System
  • High-efficiency IE5+ motor technology
  • Compact hygienic washdown design
  • Fast plug-and-play commissioning

IE5+ Synchronous Motors (TENV)

High-Efficiency Synchronous Motor with Hygienic Design

  • Power: 0.5 - 3.0 hp (0.35 kW - 2.2 kW)
  • Efficiency class: IE5+
  • IP69K protection (optional)
  • Globally approved for universal use
  • Compact, hygienic design available with NXD tupH® Surface Conversion System

NORDAC ON / ON+ SK 300P

Decentralized Variable Frequency Drive

  • Power: 0.5 - 5.0 hp (0.37–3.7 kW)
  • Protection Class: IP55, IP66
  • Wall or motor mounting
  • Simple integration via multi-protocol ethernet interface
  • Fast plug-and-play commissioning

NORDBLOC.1® Helical Bevel Gear Motor

Helical bevel gear unit with housing made of high-strength aluminum alloy

  • 0.12 kW – 9.2 kW
  • 50 Nm – 660 Nm
  • High radial and axial load capacity
  • Wash-down capable, available with NXD tupH® for food-safe applications
  • Low weight thanks to aluminum housing

NORDBLOC.1® Helical Inline Gear Motor

Helical gear unit with hygienic design

  • 0.12 kW – 37 kW
  • 30 Nm – 3,300 Nm
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Low weight thanks to aluminum housing
  • Low noise thanks to quiet running

UNIVERSAL SMI Worm Gear unit

Hygienic Design Worm Gear Units

  • Power Range: 0.16 - 5.5 hp (0.12 kW – 4.0 kW)
  • Torque: 186 - 3,780 lb-in (21 Nm – 427 Nm)
  • Wash-down ready with food-safe NXD tupH® surface conversion
  • Quiet operation
  • Compact design

UNICASE™ Parallel Shaft Gear Motor

Compact design

  • Power: 0.16 - 268 hp (0.12 kW – 200 kW)
  • Torque: 974 - 885,075 lb-in (110 Nm – 100,000 Nm)
  • Compact Design
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Quiet Operation

IE3 Smooth Surface Motors

Asynchronous Motors

  • Power Range: 0.16 HP – 2.95 HP
  • Global Approval and Certifications
  • Efficiency class IE3
  • Hygienic, wash-down-capable design, with optional NXD tupH® for food-safe surface protection
  • Hygienic, wash-down-capable design with NXD tupH® food-safe surface conversion system

NORDAC PRO Variable Frequency Drive - SK 500P

Single Product Family with Basic to Advanced Functions

  • Power: 0.33 to 200.0 hp (0.25 to 160 kW)
  • Protection Class: IP20
  • Multi-protocol Ethernet interface supporting PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
  • USB interface for voltage-free parameterization, even when the mains power is disconnected.
  • Multi-encoder interface for multiple axis operation

NORDAC BASE Variable Frequency Drive - SK 180E

Compact drive with essential functionality

  • Power: 0.33 – 3.0 hp (0.25 – 2.2 kW)
  • Protection class: IP55, IP66
  • Wall or motor mounting installation
  • Cost-effective for essential functional features
  • Compact design

Treif Food Processing

Intelligent Cutting

Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment and systems for slicing food. An SK 500E AC vector drive featuring a powerful microprocessor and integrated positioning functions allow for swift and precise slicing and dicing. No need for an extra controller!

A6033 - Flyer: Food & Beverage


A6033 - Flyer: Food & Beverage
  • Download US-English
Documentation Details

A6070 - Flyer: Poultry


A6070 - Flyer: Poultry
  • Download US-English
Documentation Details

More Information