Corrosion Protection For Tough Environments

Offering a range of surface protection options, drive solutions from NORD DRIVESYSTEMS can be configured for any industry or hygienic requirement. A range of varnishes, coatings, and surface treatments help NORD products stand up to the toughest environmental conditions.

Discover Our Portfolio

Available Options

<h3>CORE</h3>
CORE offers protection for all aluminum drive housings. For indoor operation with low humidity, additional protection for aluminium surfaces isn't necessary, and CORE is the most economic option.

Suitable for:

  • Indoor installation

<h3>BASIC</h3>
Light protection for indoor installations. It consists of a high-solid, fully-customizable paint layer.

Suitable For:

  • Indoor applications

<h3>NSD - NORD Severe Duty</h3>
Surface protection having one or more base and paint layers. It covers different application areas and corrosion classes. For all motors and gear units.

Suitable for:

  • Indoor installation
  • Outdoor installation
  • Food applications
  • Increased environmental impact
  • Coastal climate

<h3>NXD BASIC - NORD eXtreme Duty BASIC</h3>
Basic variant of the powerful surface treatment for aluminium housings. It provides an outstandingly high level of corrosion protection which is complemented by an optimum adhesion lacquer or paint finish. For installations in demanding environments such as offshore areas.

Suitable for:

  • Indoor installation
  • Outdoor installation
  • Increased environmental impact
  • Coastal climate

<h3>NXD tupH® - NORD eXtreme Duty tupH®</h3>
Food-safe treatment of aluminium surfaces. The treated surface is coated with a high-performance sealer with enhanced adhesion properties and then hardened. The result: no flaking, no microcracks, no migration of foreign matter. Suitable for wash-down areas.

Suitable for:

  • Indoor installation
  • Food applications

Application areas

NORD offers the suitable surface protection for your application – no matter what environmental conditions it is exposed to. We ensure maximum resistant, durable protection for indoor or outdoor drive solutions for wash-down and offshore conditions.

Available products

Our systems for effective surface protection are available for many of our products. We create your tailor-made drive solutions that you would expect from us – and you also benefit from our versatile modular products for demanding ambient conditions.

S3400 - Surface Protection for NORD® Drive Solutions


S3400 - Surface Protection for NORD® Drive Solutions
  • Download US-English
Documentation Details

A6033 - Flyer: Food & Beverage


A6033 - Flyer: Food & Beverage
  • Download US-English
Documentation Details

Surface protection for all drive components

Our properly dimensioned surface protection ensures a long service life of your drive solution even in demanding environments. This provides you with planning security, cost efficiency and production safety.

Our industry experts will be glad to advise you on which surface protection will perfectly and efficiently meet the requirements of your industry and application.

References

MOPOS (Czech Republic)

Latest generation drives for the malting tray turning machine
Special operating conditions make great demands on the MOPOS malting plants. Reliable NORD drive technology and corrosion protection by way of surface treatment ensure smooth operation of the plants.

Octopi Brewery (USA)

NORD on tap
NORD’s Sealed Surface Conversion System is a low-cost light-weight alternative to classic stainless steel models and in this way supports the Octopi Brewery in brewing craft beer.

Jütro Feinkost (Germany)

Intelligent, balanced, stable: Drive technology ensures safe operation
In 2021, Jütro has established a new PET bottling plant in cooperation with NORD DRIVESYSTEMS and other partners, where geared motors, frequency inverters and application expertise play a leading role.