NORD Parallel Shaft Gear Motors: Slim and Powerful
Thanks to the flexible and adaptable modular design, parallel shaft geared motors from NORD DRIVESYSTEMS can be individually configured and can be used almost universally.
The drive units power a wide range of applications throughout the world such as agitators, mixers, bulk conveyors or cranes and in combination with system solutions from NORD DRIVESYSTEMS are Industry 4.0 ready.
<h2>What Are the Special Features of NORD Parallel Shaft Geared Motors?</h2>
Powerful
Our parallel shaft geared motors provide torques from 974 to 680,200 lb-in (as
industrial geared motors
up to 2,200,000 lb-in).
Efficient
The extremely compact design saves valuable installation space.
Flexible
Flexible input designs and mounting options ensure simple adaptability to countless applications.<br><br>
<h2>NORD UNICASE Parallel Shaft Gear Units – A Size for Any Application</h2>
Offered in 14 sizes, NORD parallel shaft geared motors cover a torque range from 974 to 680,200 lb-in with powers from 0.16 to 250 HP. In combination with our frequency inverters they provide a wide range of highly efficient and cost-effective system solutions.
<h2>High Efficiency Parallel Shaft Geared Motors</h2>
AC electric motors with NORD parallel shaft gear units provide unmatched efficiency . They feature a flat design and are ideal for installation in applications with very confined spaces.
The flexibility of parallel shaft gear units is made possible by the compact UNICASE housing which was developed by NORD in 1981 and is now the global standard.
Read about the benefits of NORD's UNICASE housing design.
<h2>Modular Design Ensures Exceptional Flexibility</h2>
Over the course of decades, NORD has developed a unique concept in which a maximum number of application options can be produced from a minimum number of gear unit modules. This results in great flexibility for our customers together with enormous lead time savings and a significant reduction in operating and maintenance costs.
<h2>UNICASE: The Optimum Concept in Gear Unit Construction</h2>
NORD DRIVESYSTEMS offers an application-specific version of the UNICASE parallel shaft gear motors for every individual application. Select the ideal parallel shaft geared motor for your application in just a few simple steps with our
product configurator!