Parcel Distribution Centers

Drive Solutions for Parcel Distribution Centers

With our efficient, reliable and intelligent drive system solutions, we are the ideal partner to keep your parcel distribution centers running. From high-efficiency IE5+ geared motors to decentralized frequency inverters – our innovative product range ensures a smooth process. We implement our solutions together with you, perfectly matching your dynamics.

LogiDrive – The Solution for Intralogistics

End consumers in the industry sector are relying on “green and efficient drive technology” with the long-term objective of being climate or CO<subscript>2</subscript> neutral. The NORD LogiDrive concept is the solution. In line with the total cost of ownership (TCO), a reduced number of versions, high-efficiency geared motors and service-friendly inverters are significantly lowering your costs. Benefit from the added value created when it comes to energy consumption, spare part stocking and service calls.

DuoDrive

Integrated gear unit and motor

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact installation space for flexible use
  • Wash-down design with NXD tupH surface treatment for the highest hygiene standards
  • System solution for simple commissioning and plug-and-play

IE5+ synchronous motors (TENV)

Hygienic. Efficient. Compact

  • Efficiency class: IE5+
  • Optionally available with IP69K and NXD tupH surface treatment
  • Worldwide approvals and acceptance
  • Compact, hygienic design
  • Constant torque and efficiency over a wide speed range

NORDAC ON/ON+/ON PURE – SK 300P – Variable frequency drive

Strong focus, optimum function

  • Power range: 0.5 - 4 hp (0.37 - 3 kW)
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Multi-protocol Ethernet interface
  • Plug-and-play solution for fast commissioning

NORDAC® LINK – SK 250E – Variable frequency drive

Rapid installation, simple maintenance

  • Power range: 0.5–10 HP (0.37–7.5 kW)
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC® FLEX – SK 200E – Variable frequency drive

Greater flexibility, lower costs

  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

NORDBLOC.1® Helical Bevel Gear Motor

Performance and design

  • Power range: 0.16 HP – 12.3 HP
  • Torque: 443 lb-in – 5841 lb-in
  • Optional IP69K or NXD tupH surface treatment for maximum protection

UNICASE™ Parallel Shaft Gear Motor

Slim and powerful

  • Power range: 0.16 HP – 268 HP
  • Torque: 973 lb-in – 885,075 lb-in
  • Optional IP69K or NXD tupH surface treatment for maximum protection

NORDBLOC.1® Helical Inline Gear Motor

The innovative performer

  • Power range: 0.16 HP – 50 HP
  • Torque: 266 lb-in – 29,207 lb-in
  • Hygienic wash-down design, optionally with NXD tupH surface treatment

NORDAC PRO Variable Frequency Drive - SK 500P

Single Product Family with Basic to Advanced Functions

  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP20
  • Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
  • USB interface for voltage-free parameterization, even when the mains power is disconnected.
  • Multi-encoder interface for multiple axis operation

DHL

Low-emission Intralogistics

By 2050, DHL wants to reduce its logistics-related emissions to zero. To achieve this aim, the international transport service provider relies on latest technologies and sustainable solutions from NORD DRIVESYSTEMS®.

BCS Group

NORD Gear Motors Powering Australia's Fastest Courier Sorting Facility

The BCS group provides complete solutions to airports and airlines. When Toll IPEC wanted to expand its parcel delivery capacities by building a new cargo sorting plant in Melbourne, the contract was awarded to BCS. BCS in turn commissioned NORD to supply around 1,000 bevel geared motors with decentralized inverters.

Chronopost

A Thousand Drive System Moves Thousands of Parcels

The parcel center of the French shipping company Chronopost handles around 170,000 parcels per day. Numerous belt conveyors from Budde Fördertechnik GmbH are in use to reliably transport the parcels through the 13,000 m² complex. These are moved by around 1,100 decentralized NORD drives.

S9091 - Condition Monitoring for Predictive Maintenance


S9091 - Condition Monitoring for Predictive Maintenance
  • Download US-English
Documentation Details

F3025 - NORDAC® LINK Field Distribution System


F3025 - NORDAC® LINK Field Distribution System
  • Download US-English
Documentation Details

F3020 - NORDAC® FLEX Frequency Inverters


F3020 - NORDAC® FLEX Frequency Inverters
  • Download US-English
Documentation Details

More Information