Corrosion Protection

Optimal Protection for Demanding Environments

Used in a variety of our aluminum gearboxes, motors, and frequency converters in many different industries including food, chemical, pharmaceutical, and marine.

Exceeding Protection Standards

Cleaning processes with highly effective washing additives are constantly being expanded and are making increasingly higher demands on hygienic design and corrosion resistance.

The standards for the food industry, chemical industry, and the pharmaceutical industry call for intensive, strict washing, and disinfection processes.

In order to prevent material destruction by cleaning agents and disinfectants, the design and coating of machines for these applications must be smooth and ensure the best possible cleanability in manual or automated cleaning cycles.

NORD DRIVESYSTEMS has introduced new solutions (in terms of materials, treatment and processing) for the surfaces of motors, gears, and components while offering a protection package with exceptional resistance to cleaning agents typically used in food, chemical, and pharmaceutical industries.

How It Works

Modern gearboxes must be robust, compact, powerful, economical, and light. The advantage of aluminum is its low weight, because weight is a cost factor, especially when the gear itself is a load that must be moved as part of an automated positioning system. For this reason, aluminum alloy has become the preferred material for gearboxes in many areas.

NORD DRIVESYSTEMS improves many of the optimal properties that an aluminum alloy offers for NORD gear housings. The material also has a certain inherent corrosion resistance and does not need additional protection in all cases. At the very least, an aluminum case is a much better conductor of heat than one made of cast iron. The resulting low operating temperatures have a beneficial effect on the internal transmission components and allow a longer service life.

DuoDrive

Integrated Gear Unit and Motor

  • Power Range: 0.35–3.0 kW
  • Highly Efficient System
  • Compact, Flexible Design
  • Wash-Down Ready NXD tupH Surface Treatment for the Highest Hygiene Standards
  • Simple Commissioning with a Plug-and-Play System Solution

IE5+ Synchronous Motors (TENV)

High-Efficiency Synchronous Motor with Hygienic Design

  • 0.35 kW - 2.2 kW
  • IP69K (optional)
  • Worldwide approvals and acceptance
  • Compact and hygienic design, available with NXD tupH® for food-safe surface protection
  • Constant torque and efficiency over a wide speed range

NORDAC ON / ON+ SK 300P

Decentralized Variable Frequency Drive

  • Power Range: 0.37–3.7 kW
  • Protection Class: IP55, IP66
  • Wall or Motor Mounting for Versitility
  • Simple Integration via Multi-Protocol Ethernet Interface
  • Fast Plug-and-Play Commissioning

NORDBLOC.1® Helical Bevel Gear Motor

Helical bevel gear unit with housing made of high-strength aluminum alloy

  • 0.12 kW – 9.2 kW
  • 50 Nm – 660 Nm
  • High radial and axial load capacity ensures safe operation
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Low weight thanks to aluminum housing

NORDBLOC.1® Helical Inline Gear Motor

Helical gear unit with hygienic design

  • 0.12 kW – 37 kW
  • 30 Nm – 3,300 Nm
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Low weight thanks to aluminum housing
  • Low noise thanks to quiet running

UNIVERSAL SI worm gear units

Worm gear unit with high power density

  • 0.12 kW – 4.0 kW
  • 21 Nm – 427 Nm
  • High overload capacity for safe operation
  • Flexible use due to modular design
  • Low space requirements thanks to compact design

UNICASE™ Parallel Shaft Gear Motor

Gearmotor with slim design

  • 0.12 kW – 200 kW
  • 110 Nm – 100,000 Nm
  • Slim design for space-saving installation
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Low noise thanks to quiet running

NORDAC BASE Variable Frequency Drive - SK 180E

Compact drive, most important drive functions

  • Power range: 0.33 – 3 HP (0.25 – 2.2 kW)
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount
  • Economic dimensioning with functional basic equipment
  • Low space requirements thanks to compact size

CS0020 - MOPOS_Malting plants


CS0020 - MOPOS_Malting plants
  • Download US-English
Documentation Details

More Information