White Paper:
Drive Technology for
End-of-line Packaging

Find Out More About the Advantages of Decentralized Drive Solutions with Controlled Frequency Inverters.

Download the Whitepaper

Cost Savings of Up to 50%

In end-of-line packaging, drives with centrally controlled servo motors are widespread. However, for applications with high mass inertia or long travel distances - for example palletizing, stabilizing or handling - these are usually not absolutely necessary.

Decentralized drive solutions, for example with controlled asynchronous motors, are an efficient and economical alternative here. They achieve comparable kinematic properties and, due to their higher internal mass inertia, ensure better regulation and motion control for large loads.

The use of decentralized frequency inverters with "closed-loop control" also results in massive cost savings. Depending on the system type and application, cost advantages of up to 50% can be achieved.

White Paper Content

Download the NORD white paper and find out how you can improve your end-of-line packaging processes and optimize your costs with decentrally controlled asynchronous drive systems!

  • Requirements on the processes in end-of-line packaging
  • Drive technology in end-of-line packaging
  • The role of servo technology
  • Advantages of decentralised drive technology with controlled frequency inverters
  • Success story: palletising machines
  • Conclusion: optimised performance, maximum economic efficiency
  • NORD drive solutions for end-of-line packaging

Download Packaging Whitepaper

Find out more about drive technology in end-of-line packaging

By switching from drives with centrally controlled servo technology to dencentrally controlled system solutions with asynchronous motors, you can significantly reduce the Total Cost of Ownership for your drives in end-of-line packaging.

Packaging Solutions