Control Cabinet Inverters

Perfect for Every Application

NORD control cabinet inverters have a power range of up to 215 HP and thanks to their wide range of functionality can be perfectly adapted to many customer applications.

NORD Frequency Inverters already meet the requirements of energy efficiency classification IE2 of the new Ecodesign directive (EU) 2019/1781 (valid from 1st of July 2021).

NORDAC PRO Variable Frequency Drive - SK 500P

Single Product Family with Basic to Advanced Functions

  • Protection Class: IP20
  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP20
  • Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
  • USB interface for voltage-free parameterization, even when the mains power is disconnected.
  • Multi-encoder interface for multiple axis operation

NORDAC PRO Variable Frequency Drive - SK 500E

Wide range of functions for cabinet control

  • Power range: 0.33 – 200 HP (0.25 – 160 kW)
  • Protection class: IP20

NORD variable frequency drives are the solution for drive tasks in numerous applications all over the world.

Thanks to the integrated PLC, our technology reduces the load on the higher level control system.

NORD AC vector drives are relied on throughout the world by machine manufacturers and end users alike. Many industries including distribution, parcel & post, general conveying, airport, bulk material handling, general engineering, packaging, and more opt for solutions provided by NORD. This is due to the advantages offered by NORD DRIVESYSTEMS. Our AC vector drives provide a high degree of performance and safety. Local subsidiaries and distributors throughout the world ensure that we are close to our customers at all times, consistently providing high quality products and prompt service. No matter where you are in the world, our drives are your solution.

  • alt
  • Unique with NORD: Bus Systems for All Applications

  • Variable Frequency Drives for Smart Technology

    Stage Drives at the Duisburg Theater

    More
  • Your Drive Solution Supplier

    More

Inverters for Control Cabinet Installation

We have developed the NORDAC PRO family of frequency inverters specifically for installation in control cabinets. These inverters are equally suitable for operating synchronous and asynchronous motors and meet all customer requirements thanks to a wide range of custom options.

Our inverters for control cabinet installation have a power range from 0.33 to 215 HP and can be customized with optional plug-in modules. Variable cooling solutions ensure optimum heat dissipation.

Why Control Cabinet Inverters From NORD?

  • High Performance
    NORD inverters for control cabinet installation provide high precision speed control.
  • Modular
    The scope of functionality can be extended with a wide range of optional modules.
  • Safety NORDAC PRO
    Frequency inverters have a comprehensive safety concept for all drive components.
  • Precision Posicon
    positioning control not only provides high precision point-to-point positioning of the drive independent of the control unit, but also the possibility of relative positioning of endless loop axes.

High Performance with Safety: NORD Inverters with STO and SS1

We have equipped our NORDAC PRO inverters for control cabinet installation with extensive safety functions. The Safe Torque Off (STO) function switches off the motor torque, e.g. to prevent accidental starting or to initiate an emergency stop. On the other hand, the Safe Stop function (SS1) stops the motor via a secure ramp stop and then activates the STO function.

Download the current product brochure for our NORDAC PRO inverters.