News –
NORD Brings Advanced Logistics and TCO-Reducing Solutions to AAAE
Visit NORD at Booth 523 to discover their latest advancements in airport logistics designed to optimize baggage handling efficiency, reduce CO<sub>2</sub> emissions, and lower Total Cost of Ownership.
WAUNAKEE, Wis., 2026-04-23
The Airport Industry is preparing for the 98th annual AAAE Conference and Exposition and global drive system provider, NORD DRIVESYSTEMS, is set to showcase their
latest advancements in airport logistics
from May 3-5, 2026, at the Los Angeles Convention Center. Recognizing the critical need for reliability and sustainability in modern terminal operations, NORD will exhibit its high-efficiency drive solutions including the standardized, service-friendly
LogiDrive® system
and
IE5+ permanent magnet synchronous motors
specially engineered to reduce Total Cost of Ownership (TCO) and carbon emissions for baggage handling and conveyor systems. By integrating dynamic drive electronics with modular gear motors, NORD provides airport operations with versatile, Plug-and-Play technology required to keep systems moving seamlessly in an increasingly demanding global landscape.
Visit NORD at Booth 523 to learn more about these specialized solutions:
IE5+ Permanent Magnet Synchronous Motors
Airport operators prioritize sustainable solutions that drive innovation forward while being low-cost, environmentally friendly, and energy-saving. IE5+ synchronous motors from NORD utilize permanent magnet technology for consistent torque and efficiency over a wide speed range, making them ideal for baggage handling systems where there is constant stop-and-go operation and varying loads. By maintaining peak efficiency even under partial load conditions, IE5+ motors significantly reduce energy consumption and CO<sub>2</sub> emissions compared to traditional induction motors. Their compact, modular design additionally enables seamless integration into tight installation spaces, while the optimized heat dissipation and high-power density of the ventilated design (TEFC) extends the service life of components, ensuring that critical airport infrastructure remains operational with minimal maintenance downtimes and a significantly lowered TCO.
NORDAC® ON/ON+ Variable Frequency Drives
NORDAC ON/ON+ variable frequency drives
deliver dynamic, decentralized intelligence necessary for high-speed airport intralogistics. These compact drives can be wall- or motor-mounted and are compatible with both asynchronous and synchronous motors, offering a versatile Plug-and-Play solution that simplifies installation, maintenance, and reduces cabling across expansive baggage handling networks. An integrated multi-protocol Ethernet interface enables simple integration into modern automation systems with easily set protocols via individual parameters, enabling precise positioning and seamless synchronization between conveyor segments. A powerful PLC for functionality close to the drive can additionally process data from connected sensors and actuators, autonomously initiate control sequences, and communicate drive and application data to the control center, networked components, or cloud storage. By moving control logic out of the cabinet and directly to the drive, airport operators gain a more flexible, scalable system that minimizes downtime and enhances overall terminal throughput.
LogiDrive® Complete Drive Solution
LogiDrive is a complete drive solution that reduces planning and commissioning efforts through a standardized, service-friendly system configured to the specific demands of airport applications. The modular, Plug-and-Play design simplifies engineering and maintenance for complex baggage handling systems. Basic versions including IE3 asynchronous motors focus on cost efficiency while advanced versions utilize IE5+ PMS motor technology to maintain high efficiency across a wide speed range, reduce system variants, and lower the Total Cost of Ownership (TCO). Decentralized variable frequency drives such as the NORDAC LINK and NORDAC FLEX combine with the gear motors for enhanced features including PROFIsafe functional safety, PLC functionality for all drive-related functions, maintenance switch or key switch, and an Ethernet interface with optional modules.
NORDBLOC.1® Helical Bevel Gear Units
NORDBLOC.1 helical bevel gear units
deliver reliable, continuous operation for baggage handling systems with high axial and radial load capabilities. They feature an open housing design made from high strength aluminum alloy that is thermally conductive for high-volume applications, effectively preventing systems from overheating and sustaining system availability. Flexible input and output configurations, along with versatile mounting options and shaft designs, ensure the units meet all application and environmental requirements.
NORDAC® PRO SK 500P Variable Frequency Drives
NORDAC PRO SK 500P variable frequency drives
are a high-performance centralized solution designed for the complex demands of baggage handling systems. These versatile, cabinet-mounted variable frequency drives offer a power range up to 200 hp, scalable functionality across 6 frame sizes, and feature an integrated multi-protocol industrial Ethernet interface, ensuring seamless connectivity with modern airport control systems. Smooth acceleration and deceleration of conveyor belts is achieved through the drive’s precise speed and torque control, significantly reducing mechanical wear and preventing baggage backup or damage. Additionally, advanced sensor-less current control and integrated POSICON functionality allow for precise positioning and synchronization across extensive conveyor networks, delivering operational reliability.
DuoDrive Integrated Gear Unit and Motor
The
DuoDrive integrated gear unit and motor
represents a leap forward in airport conveyor design by combining a high-efficiency IE5+ synchronous motor and a single-stage helical gear unit into a single, compact housing. This revolutionary integration eliminates the need for a traditional motor-gear unit adapter and shaft seal, significantly reducing internal friction and maximizing overall system efficiency up to 92%. For airport systems, this translates to a significantly smaller installation footprint and quieter operation, a crucial factor for baggage check-in and reclaim areas with flight passengers. By minimizing the number of wear parts and utilizing a Plug-and-Play design, DuoDrive offers an extremely reliable, low-maintenance solution that stands up to the continuous, heavy-duty cycles of modern airport logistics while reducing TCO.
Visit
NORD
at AAAE Booth 523 in Los Angeles to learn more about their innovative, high efficiency solutions for airport applications.