Getriebebau NORD is one of the market leaders in the production of mechanical and electronic gear units. The product line includes geared motors, industrial gear units, frequency inverters, motor starters, and decentralized drive control systems. The comprehensive NORD product range also comprises intelligent mechanical and electrical solutions that allow for a flexible configuration for the storage automation with fast delivery at advantageous prices. For this project, NORD supplied six gear units with powers of 1 HP to 5 HP.
In addition to the mechanical solutions, electronic NORD drive systems are also used in the Baumalog-designed automated warehouse.
NORDAC<sup>®</sup> PRO frequency inverters
are used to control the geared motors. The variable cooling concept ensures ideal heat dissipation. The positioning module not only offers the possibility of positioning the drive axes independently from the higher-level control, but also the relative positioning. The installed NORD products ensure every imaginable movement in this project. The gear units allow for the operation of the storage and retrieval device on tracks between the high racks, the movement of the vertical conveyor to take materials from the shelf or to return them to the shelf, as well as the horizontal movement of the racks and the movement of the vertical conveyor to the warehouse column.
They also control a loading and unloading station outside the building, and unloading stations inside the building from where materials are brought to the laser cutter. The automation of storage and transport processes for profiles at Retech contributed to a significant improvement of the production process and an increased work safety. The use of high-quality components, such as NORD gear units, also ensures a smooth and trouble-free operation of the entire system.