Weighing and Dosing Systems

Drive Solutions for Weighing and Metering in the Bulk Goods Industry

In the bulk material handling industry, the accuracy and efficiency of your weighing and dosing systems are paramount. Whether you are dealing with powders, granules, or other bulk solids, precise measurement and controlled infeed are essential for maintaining product quality, optimizing processes, and minimizing waste. At NORD, we provide robust and reliable drive solutions engineered to meet the demanding requirements of weighing and dosing applications.

UNICASE™ Parallel Shaft Gear Motor

Slim and powerful

  • Power range: 0.16 HP – 268 HP
  • Torque: 973 lb-in – 885,075 lb-in
  • Optional IP69K or NXD tupH surface treatment for maximum protection

NORDBLOC.1® Helical Inline Gear Motor

The innovative performer

  • Power range: 0.16 HP – 50 HP
  • Torque: 266 lb-in – 29,207 lb-in
  • Hygienic wash-down design, optionally with NXD tupH surface treatment

Standard motors

Asynchronous motors

  • Power range: 0.16 HP – 73.7 HP
  • Worldwide Approval and Acceptance
  • Efficiency classes: IE1, IE2, IE3, IE4

NORDAC® FLEX – SK 200E – Variable frequency drive

Greater flexibility, lower costs

  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

A6055 - Drive Solutions for the Bulk Materials Industry


A6055 - Drive Solutions for the Bulk Materials Industry
  • Download US-English
Documentation Details

More Information