Advantages of ASi Systems
Installation effort, commissioning time, and maintenance costs are key considerations in many modern drive systems. In decentralized drive solutions, which include numerous sensors and actuators, complex cabling can lead to errors and unnecessary downtime.
AS-Interface (ASi) offers an efficient solution as an intelligent fieldbus system for the lowest field level, simplifying connections between the fieldbus, sensors, and actuators. By transmitting both data and power through a two-core profile cable, ASi significantly reduces the amount of cabling required. Devices with low energy needs can be powered directly.
With its simple topology, the system allows for flexible integration and expansion, making upgrades and retrofits straightforward. The automatic addressing and diagnostic functions simplify both commissioning and ongoing operation. AS-Interface systems help reduce time and material costs, minimize potential errors, and make decentralized solutions more efficient and user-friendly.