News –
NORD to Present Solutions for Poultry and Meat at IPPE
From production to processing, as well as packaging applications, NORD’s drive systems are built for long service life and high performance.
WAUNAKEE, Wis., 2021-01-01
NORD DRIVESYSTEMS will showcase their newest innovative drive solutions for meat and poultry production, processing, and packaging at IPPE 2022. NORD’s products are reliable, versatile, and wash-down ready – essential qualities for the strict guidelines of food and beverage industries. IPPE show attendees can speak directly with NORD experts to find the drives and control systems that will meet their specific application needs.
These specialized solutions will be on display in NORD’s:
<h2>Smooth Surface Gear Units</h2>
Thanks to their wash-down design,
NORD’s smooth surface units
are ideal for applications with high hygiene standards such as food and beverage, wastewater treatment, pharmaceuticals, and poultry and meat processing. They are easy to clean, corrosion-resistant, and include options such as QUADRALIP<sup>™</sup> seals on both shaft ends, threaded cable entry holes, sealed and gasketed terminal boxes, and moisture resistant epoxy dipped windings for low maintenance.
<h3>Key Features</h3>
- Easy to clean and corrosion-resistant
- Continuous duty
- Premium Effficient
- Non-ventilated
<h2>Overhead Conveyor Drives</h2>
NORD’s
overhead conveyor drives
feature high quality components, heavy-duty construction, and are specially designed for the food and beverage industry. In addition to a mounting flange and output shaft that provide an easy drop fit into industry-standard footprints, overhead drives are equipped with a standard VL3 spread bearing design with dry cavity that allows the drive to handle high, overhung loads. With high efficiency and minimal maintenance requirements, the SK 9055 and SK 9155 have a low total cost of ownership and provide clean and reliable operation.
<h3>Key Features</h3>
- QUADRALIP™ sealing system
- Spread bearing design with dry cavity for optimized oil leakage protection
- Low maintenance, long service life
- High efficiency up to 95%
- UNICASE™ housing
- Flexible input options
<h2>Screw Conveyor Package</h2>
NORD’s
Screw Conveyor Package
(SCP) offers a cost-effective drive solution that minimizes parts and eliminates belted input systems to provide easier system maintenance, increased reliability, and superior drive performance. The combination of closely stepped ratios and a directly coupled gearmotor or NEMA C-face input improves system efficiency in a more compact design. The Screw Conveyor Package design is available for both
CLINCHER<sup>™</sup> parallel shaft gear units
and helical-bevel right angle gear units. SCP drive options feature a UNICASE<sup>™</sup> gearbox housing, an optimized sealing system, and optional high capacity output bearings with CEMA standard flange mounting and CEMA drive shafts. Drives are protected from debris via dual Viton<sup>™</sup> gap seals and drive shaft material evacuation ports on the CEMA flange assembly.
<h3>Key Features</h3>
NORD manufactures a wide selection of gear units, electric motors, and drive electronics in various sizes and configurations for use within the meat and poultry industry. The modular design system offers nearly unlimited versatility with more than 20,000,000 unique combinations of gearmotors and speed reducers – giving customers complete freedom to specify a drive solution that’s perfect for the job.
<h2>About NORD DRIVESYSTEMS<sup>®</sup> Group</h2>
With more than 4,000 employees, NORD DRIVESYSTEMS has been developing, producing, and selling drive technology for over 60 years, and it is a global leader among full-service providers in the industry. In addition to standard drives, NORD delivers application-specific designs and solutions for special requirements, such as energy-saving drives or explosion-protected systems. NORD has subsidiaries and sales partners in 98 countries worldwide. The dense sales and service network guarantees optimal availability, enabling short delivery times, and customer-oriented service. NORD produces a very diverse range of drives for torques from 88 lb-in to more than 2.5 million lb-in, provides motors in the power range of 0.16 – 1,341 HP, and manufactures frequency inverters with the required power electronics of up to 200 HP. Inverter solutions are available for conventional control cabinet installations as well as for decentralized, fully-integrated drive units. Visit
nord.com.