NXD from NORD

Surface protection for extreme conditions

Our NXD surface treatment makes aluminium more resistant. Drive solutions thus can withstand severe environmental conditions and cleaning chemicals. This creates particularly durable drive solutions from NORD the performance of which you can rely on even in demanding ambient conditions.

Download flyer

Constant optimum protection with NXD BASIC® and NXD tupH®

The NXD surface treatment has been specifically developed for aluminium. It makes aluminium surfaces particularly corrosion-resistant. Your benefit: NXD reveals the strengths of aluminium components for demanding installations. Aluminium is lightweight, economical, recyclable and thermally conductive. NXD offers two variants for optimum protection of your drive solution.

NXD BASIC®

NXD BASIC® is used if the protection of standard varnishes is not sufficient.

How does it work?

In the first step, the aluminium housing undergoes a surface treatment that creates a very hard, inert surface with optimum adhesion properties for the next layer. After assembly into a drive system, a paint or lacquer is applied that adheres perfectly to the treated surface.

What are the advantages?

Safe protection against scratches and swarf – even in case of damage to the varnish | Corrosion-resistant according to the highest corrosion class C5 | Customer-specific colouring possible

For which applications?

Water treatment | Car wash facilities | Shipping | Offshore installations

Your benefit?

Durable drive solutions | Operational reliability | Investment security | Large variety of solution components available

NXD tupH®

NXD tupH® is the surface protection for extreme conditions in wash-down applications.

How does it work?

In the first step, the aluminium housing undergoes a surface treatment that creates a very hard, inert surface with optimum adhesion properties for the next layer. The treated components are coated with a thin, food-safe and strongly adhesive high-performance sealer and then hardened. Finally, the treated components are assembled into a drive system.

What are the advantages?

Resistant to acids and alkalis | No blistering, flaking or microcracks | Non-porous surface | Corrosion-resistant according to the highest corrosion class C5 | Food-safe according to FDA and EU Regulation 1935/2004

For which applications?

Food & beverage | Dairies | Fish & seafood | Pharmaceuticals

Your benefit?

High level of hygiene | Quick cleaning | Cost efficiency | Durable drive solutions | Operational reliability | Investment security | Wide variety of NORD modular products

NXD’s previous generation NSD has already impressively demonstrated its resistance as an effective protection for aluminium surfaces in practice. Drives that previously had to be replaced regularly, serve well for years now, thanks to this technology. We are permanently focused on our customers’ industries and are continuously developing the protection systems. Surfaces treated with NXD tupH® are thus free from chromates and PFAS. This increases the investment security for our users.

Take the test

Did we arouse your interest? You want to convince yourself of the resistance of our NXD surfaces? Order our free flyer with NXD samples – and touch and feel our surface protection.

Order free sample now

S3400 - Surface protection for NORD drive solutions


S3400 - Surface protection for NORD drive solutions
  • Download English
Documentation Details

S3900 - Surface and corrosion protection


S3900 - Surface and corrosion protection
  • Download English
Documentation Details

S3950 - Smooth-surface aluminium drives


S3950 - Smooth-surface aluminium drives
  • Download English
Documentation Details

A6033 - Food and beverage industry


A6033 - Food and beverage industry
  • Download English
Documentation Details

Successful tests for NXD BASIC and NXD tupH

Name
DIN EN ISO 20567-1 Determination of stone-chip resistance of coatings
DIN EN ISO 9227 Salt spray tests according to C5 (720 h)
  • DIN EN ISO 2409 Cross-cut test
  • DIN EN ISO 4628-2 Assessment of degree of blistering
  • DIN EN ISO 4628-3 Assessment of degree of rusting
  • DIN EN ISO 4628-8 Assessment of degree of delamination and corrosion around a scribe or other artificial defect
DIN EN ISO 2812-1 Determination of resistance to liquids
  • DIN EN ISO 4628-1 Evaluation of degradation of coatings
  • DIN EN ISO 4628-2 Assessment of degree of blistering

Our NXD portfolio for your application

Drives with aluminium surfaces are equipped with NXD BASIC® or NXD tupH®. Find out here, which ones they are. We create your tailor-made drive solution with high surface protection, including project-oriented advice, high availability, short delivery times and quick service.

UNIVERSAL SMI worm gear unit

  • Torque: up to 400 Nm
  • Ideally suited for dynamic applications thanks to high overload capacity
  • Smooth and quiet running

NORDBLOC.1® helical bevel geared motor

  • Torque: up to 600 Nm
  • High stability through high axial and radial load capacities
  • Quiet running

NORDBLOC.1® helical in-line gear unit

  • Torque: up to 600 Nm
  • High stability through high axial and radial load capacities
  • Quiet running

UNICASE parallel geared motor

  • Torque: up to 400 Nm
  • Space-saving installation thanks to slim design
  • Low operating costs through high efficiency
  • Inexpensive to run thanks to low maintenance

DuoDrive

  • Powers: 0.35 kW–3.00 kW
  • Low operating costs though extremely high system efficiency
  • Easy storing, repair and maintenance through possible variant reduction
  • Simple plug-and-play commissioning

Smooth motors

  • Powers: 0.12 kW–1.10 kW
  • Worldwide approvals and acceptances
  • Hygienic design

IE5+ synchronous motors (TENV)

  • Powers: 0.35–2.20 kW
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptances
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC ON PURE

  • Power range: 0.37–3.00 kW
  • Simple plug-and-play commissioning
  • Easy system integration with multi-protocol Ethernet interface
  • Can only be equipped with NXD tupH®