For consistently high rolling forces
With torques of up to 50,000 Nm, ratios between 3,03 and 13,432.68, and efficiencies of up to 97%, helical bevel geared motors from NORD guarantee performance in applications that require constant high forces.
Centralised and decentralised drive electronics solutions from NORD ensure the safe and even power transfer to the rollers, as well as the high product quality for the electrode.
Drive solutions for:
- Winding and unwinding
- Feed roller