Dairy
Precise drive solutions for portioning in the cheese and dairy industries
Moisture, acids, alkalis and salts occur in many dairy areas. NORD DRIVESYSTEMS also offers ideally suited drive technology solutions for other fields. The spectrum includes precise positioning drives up to robust geared mixer motors with frequency inverters. Functional safety, stability and corrosion protection are required here.
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact installation space for flexible use
- Wash-down design with NXD tupH surface treatment for the most stringent hygiene requirements
- System solution for simple commissioning and plug & play
IE5+ synchronous motor (TENV)
High-efficiency synchronous motor with hygienic design
- 0.35 kW - 2.2 kW
- IP69K (optional)
- Worldwide approvals and acceptance
- Compact and hygienic design, available with NXD tupH® for food-safe surface protection
- Constant high efficiency over the entire adjustment range
NORDAC ON / ON+ SK 300P
Decentralised frequency inverter
- Power range: 0.37 - 3.7 kW
- Protection class: IP55, IP66
- Versatile use with wall or motor mounting
- Simple integration via multi-protocol Ethernet interface
- Fast plug-and-play commissioning
NORDBLOC.1 Helical Bevel Gear Motor
Helical bevel gear unit with housing made of high-strength aluminium alloy
- 0.12 kW - 9.2 kW
- 50 Nm - 660 Nm
- High radial and axial load capacity ensures safe operation
- Wash-down capable, available with NXD tupH® for food-safe surface protection
- Lightweight thanks to aluminum housing
NORDBLOC.1 Helical Inline Gear Motor
Helical Inline Gear Unit with hygienic design
- 0.12 kW - 37 kW
- 30 Nm - 3,300 Nm
- Wash-down capable, available with NXD tupH® for food-safe surface protection
- Low weight thanks to aluminum housing
- Low noise levels thanks to quietrunning
UNIVERSAL SMI Worm Gear Unit
Worm gear unit with hygienic design
- 0.12 kW - 4.0 kW
- 21 Nm - 427 Nm
- Wash-down capable, available with NXD tupH® for food-safe surface protection
- Low noise levels thanks to quiet running
- Low space requirement thanks to compact design
UNICASE Parallel Gear Motor
Gear motor with slim design
- 0.12 kW - 200 kW
- 110 Nm - 100,000 Nm
- Slim design for space-saving installation
- Wash-down capable, can be equipped with NXD tupH® for food-safe surface protection
- Low noise levels thanks to quiet running
Smooth motors
Asynchronous motors in hygienic design
- 0.12 kW - 2.2 kW
- IP66
- Worldwide approvals and acceptances
- Efficiency class IE3
- Hygienic and wash-down-capable design, available with NXD tupH® for food-safe surface protection
NORDAC PRO - SK 500P - Frequency Inverter
Frequency inverter for control cabinet installation
- Power range: 0.25 kW – 37 kW (up to 160 kW in preparation)
- Protection class: IP20
- Simple system integration via multi-protocol Ethernet interface
- Fast commissioning due to voltage-free parameterisation via USB port
- Multiple axis operation controllable via multi-encoder interface
NORDAC BASE - SK 180E - Frequency Inverter
Decentralised frequency inverter
- Power range: 0.25 – 2.2 kW
- Protection class: IP55, IP66
- Versatile use with wall or motor mounting
- Economic dimensioning with functional basic equipment
- Low space requirements thanks to compact size
Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment for cutting food. For a high degree of flexibility, the machine manufacturer relies on drive technology from NORD.
Find further information here: