IE3 smooth motors

Asynchronous motors in hygienic design

  • 0.12 kW - 2.2 kW
  • IP66
  • Worldwide approvals and acceptances
  • Efficiency class IE3
  • Hygienic and wash-down-capable design, available with NXD tupH® for food-safe surface protection

Smooth surface structure for high hygiene requirements

Smooth motors feature a design that is easy to clean and wash-down-capable. Combined with the food-safe NXD tupH® surface treatment, they offer high resistance to acids and alkalis. They thus meet the stringent hygiene requirements of industries such as food, beverage and pharmaceuticals, while ensuring reliable and long-lasting operation. 

  • Wash-down Design for easy cleaning and a high level of hygiene
  • Enhanced protection for wash-down areas with NXD tupH® surface treatment
  • Food-safe according to global standards when equipped with NXD tupH® surface protection

Product versions

  • B-side options: Brakes (BRE), Incremental encoder (IG)
  • Motor protection: 3 PTC thermistors (TF), 3 thermal trips (TW), anti condensation heater (SH)
  • Motor connector (MS) for Plug-and-Play
  • Effective protection for aluminum surfaces: NXD BASIC® or the food-safe NXD tupH® for long-lasting performance under demanding operating conditions
  • Various options from the modular product system

Product characteristics

  • Worldwide use
  • Efficiency class IE3
  • Flexible combination with all NORD components, allowing adaption to each specific application

B1091 - Manual with installation instructions – Asynchronous motors (also explosion-protected)


B1091 - Manual with installation instructions – Asynchronous motors (also explosion-protected)
  • Download English
Documentation Details

B1091-1 - Manual – Planning guideline for operating and installation instructions


B1091-1 - Manual – Planning guideline for operating and installation instructions
  • Download English
Documentation Details

M7010 - Catalogue – Motors with smooth surfaces


M7010 - Catalogue – Motors with smooth surfaces
  • Download English
Documentation Details

C210101 - UKCA-Declaration of Conformity - NORD Motors SK63 -SK132


C210101 - UKCA-Declaration of Conformity - NORD Motors SK63 -SK132
  • Download English
Documentation Details

C240100

  • Download English
Documentation Details

C251107 - CSA certificate – Asynchronous motors


C251107 - CSA certificate – Asynchronous motors
  • Download English
Documentation Details

C261003 - UL certificate – Asynchronous motors


C261003 - UL certificate – Asynchronous motors
  • Download English
Documentation Details

S9093 - Optimised design Asynchronous motors


S9093 - Optimised design Asynchronous motors
  • Download English
Documentation Details