We keep your baggage logistics systems running

We support airports on their path to more sustainability and climate protection while also optimising costs. Our innovative drive solutions for belt and tray conveyors ensure reliable operation of baggage handling systems and enable a significant reduction of the energy requirements. You will benefit from significant CO<sub>2</sub> savings and cost reductions in the airport logistics area.

Drive solutions for airport logistics

Climate-friendly air travel starts on the ground. The drive technology of baggage handling systems offers a particularly great potential for reducing the energy consumption and therefore for reducing CO<sub>2</sub> emissions, as baggage handling systems often cover several kilometres and include a large number of drives.

Whether check-in, sorting, high-speed transport or baggage reclaim: As an important partner of the airport industry, we are highly familiar with the requirements of airport logistics and develop and manufacture scalable drive concepts for all baggage handling areas. With our NORD ECO service , we also support you in increasing optimisation and savings potential in the area of drive technology and in reducing your carbon footprint. NORD drives meet all current and future requirements and are used at national and international airports worldwide.

Specialised expertise in the area of airport logistics

In baggage handling, suitcases, bags and backpacks of varying weight must be transported over rather long distances at irregular intervals – ideally as fast and energy-saving as possible. This task is mainly performed by belt and tray conveyors.

With our specialised expertise and our wide range of products, we create drive solutions that are specifically designed for the various airport logistics applications – be it energy-efficient and overload-capable drives for belt and tray conveyors or drives with precise positioning and high dynamics for mergers and diverters, vertical switch points, lifters and sorters.

Efficient baggage logistics systems

Our drives offers you a high level of operational reliability, user-friendliness and efficiency. They operate very reliably, ensure particularly high conveying speeds and enable optimum energy consumption performance even in partial load and speed ranges. In addition, they are service- and maintenance-friendly, reduce standstill times and thus contribute to an increased efficiency and availability of your airport logistics.

Drive solutions for belt conveyors & co:

  • Complete drive solutions from a single source
  • High energy efficiency and dynamics
  • Reliable technology with long service live
  • Customer-specific solutions
  • Service-friendly plug-and-play technology
  • Minimum maintenance effort
  • Reduced weight
  • Large selection of decentralised frequency inverters
  • Reduction of drive variants
  • Recognised product quality in compliance with international standards
  • Worldwide service

Efficiency in continuous operation

Belt conveyors enable economical transport of large, bulky materials over long distances at high speeds.

Belt conveyors are often in continuous operation and therefore require drive solutions that are as energy efficient as possible. Based on our IE5+ synchronous motor and our patented DuoDrive geared motor, we implement future-proof drive concepts with optimised system efficiency, high power density and space-saving design. Our drive solutions for belt conveyors achieve their constantly high efficiency over a wide torque range, making it optimally suitable for economical operation in the partial load and speed range.

Drive technology for belt conveyors:

  • Excellent energy efficiency
  • Economical operation in the partial load and speed range
  • Synchronous motors without encoders

High-speed transport

Tray conveyors consist of two narrow belts on which the baggage items are transported in flat, rectangular containers – also known as trays or tubs. As they do not require a conveyor belt, they run more easily and achieve higher speeds than belt conveyors. Geared motors with brakes are therefore a must, as is energy-saving operation. Stand-alone motors are also often used.

Drive technology for tray conveyors:

  • High-efficiency drive systems
  • Geared motors with brake
  • Stand-alone motors without gear unit

LogiDrive® solution space: Airport

System solutions for baggage conveyor belts and baggage sorting systems

End consumers in the industry sector are relying on “green and efficient drive technology” with the long-term objective of being climate or CO<sub>2</sub> neutral. The NORD LogiDrive® concept is the solution. In line with the total cost of ownership (TCO), a reduced number of variants, high-efficiency geared motors and service-friendly inverters are significantly lowering your costs. Benefit from the added value created when it comes to energy consumption, spare part stocking and service calls.

More about LogiDrive®

NORDBLOC.1® bevel geared motor

  • Powers: 0.12 kW - 9.2 kW
  • Torque: 50 Nm - 660 Nm

DuoDrive

  • Powers: 0.35 kW–3.0 kW
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play

NORD UNIVERSAL motor

  • Powers: 0.12 kW–45 kW
  • Protection class: IP66
  • Efficiency class IE3
  • Worldwide certifications

IE5+ synchronous motors (TEFC)

  • Powers: 0.35 kW–4.00 kW
  • The next level of energy efficiency: IE5+
  • Worldwide approvals and acceptance
  • Compact design
  • Constant high efficiency over then entire adjustment range

NORDAC FLEX SK 200E frequency inverters

  • Power range: 0.25 kW–22 kW
  • Protection class: IP55, IP66
  • Wall mounting or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC LINK SK 250E frequency inverters

  • Power range: 0.37 kW–7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full plug-in capability
  • Free configuration for your application

Baggage logistics systems with NORD drives

Hamburg Airport (Germany)

To ensure smooth baggage transport at Hamburg Airport, baggage logistics systems were overhauled as part of a modernisation project. This requires intelligent, powerful and highly flexible drive technology, which has been supplied by NORD.

To the reference

Documents

S5250 - Variant reduction


S5250 - Variant reduction
  • Download English
Documentation Details

S5210 - LogiDrive solution space


S5210 - LogiDrive solution space
  • Download English
Documentation Details

Increase your efficiency and cost potential

Drive technology is the key to increased efficiency, economic efficiency and sustainability. We offer suitable solutions and service offers for your airport logistics. Our drive systems are optimised for resource-saving use and support you in reducing your total cost of ownership (TCO). With our NORD ECO service, you also receive detailed insight into the energy consumption of your systems or individual drives. Measurements and analyses reveal savings potential, and thus the most efficient drive solution for your application.

Get Information Now

Driven by your requirements

NORD DRIVESYSTEMS has long-term experience in airport logistics. We know your requirements and will be happy to give you individual advice. Drive design, increase of energy efficiency, variant reduction, automation, and digitalisation – we are the partner to contact.

Together we will find the right solution for you, based on the extensive NORD modular drive system. You will find us on site in more than 80 countries. This enables us to provide project-oriented advice, high availability of the required drive technology, short delivery times and quick service for belt conveyors & co.

Contact us