• NORD DRIVESYSTEMS Group

  • The new myNORD customer portal

    With the new myNORD, purchasing and configuring NORD drives is faster and easier than ever before.

    Simplify your processes, configure and order your drives directly from myNORD.

    Find out more about the new myNORD
  • The new DuoDrive

    A revolutionary integrated gear unit/motor concept: Two become one.

    To DuoDrive
  • DuoDrive, IE5+ Motor, NORDAC ON

    Innovative, compatible, future-proof: Product news of mechanic and electric drive solutions from NORD DRIVESYSTEMS.

    More information
  • Frequency Inverter NORDAC PRO

    • Integrated multi-protocol Ethernet interface
    • Multi-encoder interface for multiple axis operation
    • Mains voltage-free parameterisation via USB port

    The SK 500P
  • IE5+ motor

    • The next stage of energy efficiency: IE5+
    • Compact and hygienic design
    • Constant high efficiency over the entire adjustment range

    Acting more energy-efficiently
  • LogiDrive

    • Simple installation in the field thanks to all connections being pluggable
    • Can be individually configured to suit application
    • Networking with all common Bus Systems

    Promote reduction of variants

NORD DRIVESYSTEMS Group - innovative drive solutions

As a system provider of innovative drive solutions with competence in more than 100 industries, we provide you with flexible service of the highest quality. NORD has 48 subsidiaries in 36 countries and further sales partners in more than 50 countries. They provide on-site consulting, assembly centres, technical support and customer services.

NORD DRIVESYSTEMS news

Virtual commissioning of drives – with digital twins from NORD.

At NORD DRIVESYSTEMS, it is now possible to request individually configured drive systems as simulation models. This allows engineers to verify early in the planning phase whether the drive concept is suitable for the system. Virtual commissioning significantly reduces the project time.

NORDAC PRO SK 500P: Control cabinet series now up to 37 kW

NORD DRIVESYSTEMS extends the power of its NORDAC PRO SK 500P frequency inverters: The entire control cabinet series now covers a range from 0.25 kW to 37 kW. Furthermore, variants up to 160 kW are in preparation. This way, the system supplier can meet various requirements in different industries.

Update myNORD: Advanced functions and easy ordering

This year, NORD accomplished the comprehensive relaunch of the central myNORD customer portal. The digital self-service solution focuses on an efficient and transparent product selection and procurement process. On the way to an innovative and interactive e-commerce platform, the drive experts added further features to the online tool.

NORD at SPS 2025: Smart drive solutions for any production environment

At SPS – Smart Production Solutions from 25 to 27 November 2025 in Nuremberg (Hall 3A, Stand 431), NORD will present intelligent drive systems for automated production. The focus will be on multi-variable drive electronics, NXD tupH® surface protection and digital services for efficiency and maintenance.

Configure yourself

Select a product group and create a new configuration. The myNORD portal provides quick and practical support for day-to-day work. This simplifies our joint business processes.

Configure now

NORD Austria

Getriebebau NORD GmbH - Your system provider for drive technology in Austria, Slovakia, Slovenia, Romania and Croatia. We are also represented in Serbia, North Macedonia and Bulgaria. NORD offers innovative drive solutions with expertise in over 100 branches of industry and provides flexible service of the highest quality.

NORD produces a very diverse range of gear units for torques from 10 Nm to over 250,000 Nm, supplies electric motors in the power range from 0.12 to 1,000 kW and also manufactures the necessary power electronics up to 160 kW using frequency inverters. Drive technology is our daily challenge. Together we want to fulfil your wishes and needs in high quality, as a team that acts safely, dynamically and with the necessary drive - challenge us!

NORD in Austria

NORD services

Thanks to our global service network, we guarantee worldwide service. This includes simple organisation and handling of repairs, spare parts deliveries and on-site support in the customers' country. Your local contacts also take care of your national service needs.

Our services

Trade fairs and events

Experience us and our products live!

We warmly WELCOME you to many trade fairs worldwide. Take a look at the current trade fair calendar and find the right event for you. We are looking forward to seeing you!

Career

There is a wide range of entry opportunities for your career at NORD. Let us develop your individual path to success together.

More information