UNICASE Helical Bevel Gear Motor Helical bevel gear unit with robust housing and high ratio 0.12 kW - 200 kW 180 Nm - 50,000 Nm High power density Low maintenance with long service life High radial and axial loads
NORDBLOC.1 Helical Bevel Gear Motor Helical bevel gear unit with housing made of high-strength aluminium alloy 0.12 kW - 9.2 kW 50 Nm - 660 Nm High radial and axial load capacity ensures safe operation Wash-down capable, available with NXD tupH® for food-safe surface protection Lightweight thanks to aluminum housing
UNICASE Parallel Gear Motor Gear motor with slim design 0.12 kW - 200 kW 110 Nm - 100,000 Nm Slim design for space-saving installation Wash-down capable, can be equipped with NXD tupH® for food-safe surface protection Low noise levels thanks to quiet running