Switchable pole motors

Flexible asynchronous motors

  • 0.12 kW - 17 kW
  • Worldwide approvals and acceptances
  • 2 nominal speeds for individual application

Flexible control - without frequency inverter

Switchable pole motors from NORD allow operation at two fixed speeds using one single winding. These motors offer an economical solution for applications that do not continuous speed variation via inverter.

  • 2 fixed speeds with one winding
  • Allows for individual applications
  • Economical alternative for operation without inverter

Product versions

  • Brake (BRE+) and double brake (DBR+)
  • Auxiliary blower fan (F) for motor cooling 
  • Incremental encoder (IG)
  • For motor protection: 3 PTC thermistors (TF), 3 thermal trips (TW), anti condensation heater to prevent unwanted condensation (SH)
  • Motor connection: Motor connector (MS) for Plug-and-Play
  • Various options from the modular product system

Product characteristics

  • 2 fixed speeds with one winding
  • Allows for individual applications
  • Economical alternative for operation without inverter

B1091 - Manual with installation instructions – Asynchronous motors (also explosion-protected)


B1091 - Manual with installation instructions – Asynchronous motors (also explosion-protected)
  • Download English
Documentation Details

B1091-1 - Manual – Planning guideline for operating and installation instructions


B1091-1 - Manual – Planning guideline for operating and installation instructions
  • Download English
Documentation Details

M7000 - Catalogue – IE3 asynchronous motors


M7000 - Catalogue – IE3 asynchronous motors
  • Download English
Documentation Details

C210101 - UKCA-Declaration of Conformity - NORD Motors SK63 -SK132


C210101 - UKCA-Declaration of Conformity - NORD Motors SK63 -SK132
  • Download English
Documentation Details

C240100

  • Download English
Documentation Details

C251107 - CSA certificate – Asynchronous motors


C251107 - CSA certificate – Asynchronous motors
  • Download English
Documentation Details

C261003 - UL certificate – Asynchronous motors


C261003 - UL certificate – Asynchronous motors
  • Download English
Documentation Details

S9093 - Optimised design Asynchronous motors


S9093 - Optimised design Asynchronous motors
  • Download English
Documentation Details