Added value for your drive system

What can we do for your application? That is the initial question we ask in order to advance your application: toward lower energy consumption, higher operational reliability, and reduced overall costs. NORD's customized drive solutions are the key to achieving this. Find out how you can benefit.

How we find your solution

NORD sets everything in motion

NORD offers a wide range of centralized and decentralized drive electronics. The frequency inverters in the NORDAC PRO, NORDAC ON, NORDAC FLEX, and NORDAC LINK product families are an integral part of our modular product range. With these, supplemented by the motors and gear motors from the NORD product range, we develop a system solution for every motion task in your application – from energy-efficient load control in conveyor technology to precise dosing in filling plants and scalable functions in the packaging process.

Your advantages:

  • NORDAC fits into any system concept. The great strength of NORDAC frequency inverters: They are available for all mounting types (control cabinet/field/surface) and for all common communication protocols. This enables seamless integration into existing systems.
  • The frequency inverters deliver value-added functions. The NORDAC portfolio has a wide range of embedded features. Functions such as the POSICON positioning mode or the on-board PLC enable your drive solution to take on tasks that would otherwise be performed by a higher-level controller or additional peripheral components.
  • We make you future-proof. NORDAC is always state-of-the-art. We are constantly developing the portfolio further – and doing so in close cooperation with our customers. This means you benefit from drive solutions that comply with the latest communication and safety standards – and impress with user-friendly functions.

We always consider drive solutions beyond pure device performance. Our strength lies in well-designed complete solutions that are precisely tailored to the application. This is also reflected in our portfolio of various drive components, such as drive electronics: With its wide range of features, we can use our technical expertise to tailor a system solution precisely to your needs.

Proven in over 100 industries

Are you missing the link between the requirements of an application and the right drive solution? We fill this gap. With our technical advice and expertise, we have already implemented drive concepts for a wide range of industries:

Maximum adaptability

Why can we do this? Because we can rely on a portfolio that always has the right solution at hand.

  • NORDAC frequency inverters are flexible in their application. They are available for control cabinets ( NORDAC <i>PRO</i> ), for field installation ( NORDAC <i>LINK</i> ), and for motor mounting ( NORDAC <i>ON</i> and NORDAC <i>FLEX</i> ). This means we can serve any system architecture.
  • NORDAC frequency inverters are compatible. Ethernet protocols such as PROFINET, EtherNet/IP, and EtherCat can be easily set via parameters. This means that installation takes very little time.
  • NORDAC frequency inverters always fit. This means you get drive solutions with motors, gear units, and drive electronics from NORD, all from a single source.

Technologically advanced

What can you rely on? That our development never stands still. That's why we have plenty up our sleeve to meet changing requirements. What you can expect in the near future:

  • NORDAC ON PURE is a decentralized frequency inverter for washdown areas. It is equipped with the food-compliant NXD tupH® surface finish, has a smooth, rounded housing design, and a reduced number of connectors.
  • The power range of the compact NORDAC PRO control cabinet inverters is being expanded from 22 kW to up to 160  kW, offering even more application options.
  • The NORDAC LINK is getting a facelift, making it even more user-friendly and powerful.

Allow me to introduce: NORDAC

What is behind our drive electronics? A powerful portfolio comprising four product families under the name NORDAC:

  • NORDAC <i>PRO</i> – for control cabinet installation. Its strengths: multi-protocol Ethernet interface, multi-encoder interface for multi-axis operation
  • NORDAC <i>LINK</i> – for field installation. Its strengths: simple installation and maintenance thanks to complete pluggability
  • NORDAC <i>FLEX</i> – for motor installation. Its strengths: modular design for variable adaptation to any application, scalable functionality, flexibility in installation and assembly
  • NORDAC <i>ON</i> – for motor mounting. Its strengths: multi-protocol Ethernet interface, plug-and-play functionality for low cabling and maintenance costs

What can we do for your application?

What goal do you want to achieve with your plant or machine?
What challenges do the processes in your application present?
Where is an existing application simply not “running” as it should?

Learn about the NORD consulting process and read how we can work with you to find your drive solution.

Download now

Ready for use in your solution: New NORD features

Our latest developments expand the functional range of our drive electronics for your application.

<h3>CFC open-loop injection</h3>
This innovative process also makes sensorless control possible for dynamic applications. It can be used for drive systems with permanent magnet synchronous motors without encoder feedback and offers impressive overload capacity and dynamics. With an overload capacity of 150% and reduced ramp times, even applications with frequent load changes can do without encoders. This saves weight and simplifies commissioning.

<h3>Condition monitoring with NORD DRIVE MONITOR</h3>
The IIoT solution makes it possible to determine and evaluate drive parameters and status data via the integrated PLC of a NORDAC frequency inverter. The data can also be made available to the user's central systems. This allows important information for predictive maintenance to be derived, enabling proactive maintenance of machines and systems, reducing downtime, and increasing overall equipment effectiveness.

<h3>Functional safety</h3>
The functional safety of NORDAC frequency inverters is being expanded step by step and extended to additional communication protocols. The next step will be to add new safety functions to NORDAC ON: in addition to STO and SS1, it will also be available with SLS, SMS, and SSM in the future. Based on the Profisafe and FSoE interfaces, integration into existing Ethernet environments is also possible, as is use as a stand-alone solution.

Ready for new ideas? Experience NORD at SPS 2025

Find out live what we can do for your application. From November 25 to 27, 2025, we will be showcasing our automated manufacturing solutions in Hall 3A, Booth 431 at the SPS in Nuremberg. We look forward to talking to you!

Get your ticket now

Our promise to you: Our Solution. Your Success.

We support you in successfully designing your applications:

  • High level of industry expertise – with our industry experts and application-specific know-how on the design, calculation, and selection of drives
  • Individual project consulting – from the initial concept, through the design phase, to commissioning
  • Comprehensive product range – from which drive systems can be tailored to a wide variety of requirements
  • Worldwide service – with our global network covering over 80 countries.

Contact the NORD solution experts