Dust explosion protection

Explosion protected motors

  • Power ranges: 0.12 - 22 kW
  • Efficiency classes: IE1 and IE2

Explosion protected NORD drive solutions have been a part of the NORD product range for decades and can be supplied according to Categories 2D and 3D for Zones 21 and 22. These systems utilise the ignition protection type “Protection with housing” (tD). All of our dust explosion protected motors are approved according to ATEX and HazLoc.

Among others, the dust explosion protected motors are available with the following options:

  • Brake (BRE+), External fan (F)
  • Motor protection: Temperature sensor (TF), Thermostat (TW), Anti-condensation heater (SH)
  • Motor connection: Motor plug connection (MS)

G2122 - ATEX explosion protection


G2122 - ATEX explosion protection
  • Download English
Documentation Details

C230102 - UKCA Declaration of Conformity – NORD II 3D Ex tc IIB Motoren


C230102 - UKCA Declaration of Conformity – NORD II 3D Ex tc IIB Motoren
  • Download English
Documentation Details